74990SS : NORD-LOCK DOUBLE SERRATED BOUNDED WASHER WITH SLOPE EFFECT STAINLESS STEEL A4
2

74990SS : NORD-LOCK DOUBLE SERRATED BOUNDED WASHER WITH SLOPE EFFECT STAINLESS STEEL A4

Manufacturer Emile Maurin
Description 74990SS : NORD-LOCK DOUBLE SERRATED BOUNDED WASHER WITH SLOPE EFFECT STAINLESS STEEL A4 - 749904SS
Part number 749904SS
Product selection
CAD Selector Part number d nominal d1 (mm) d2 (mm) s (mm) Empreinte
No CAD available 1 749904SS M4 4,4 7,6 2,2 20
No CAD available 2 749905SS M5 5,4 9 2,2 20
No CAD available 3 749906SS M6 6,5 10,8 2,2 20
No CAD available 4 749908SS M8 8,7 13, 2 20
No CAD available 5 7499010SS M10 10,7 16,6 2 20
No CAD available 6 7499012SS M12 13 19,5 2
No CAD available 7 7499014SS M14 15,2 23 3
No CAD available 8 7499016SS M16 17 25,4 3
No CAD available 9 7499020SS M20 21,4 30,7 3
No CAD available 10 7499024SS M24 25,3 39 3,2
11 749903SS M3 3,4 7 2,2 20
12 7499018SS M18 19,5 29 3,2
13 7499022SS M22 23,4 34,5 3,2
14 7499027SS M27 28,4 42 6,8
15 7499033SS M33 34,4 48,5 6,8
Part number
d nominal
d1 (mm)
d2 (mm)
s (mm)
Empreinte
Product Description

PRODUITS ASSOCIÉS Modèles : 64101 - 64201 - 64601

RÉFÉRENCES MEMENTO TECHNIQUE 11.29 Classification des aciers inoxydables couramment utilisés en boulonnerie-visserie

Documentation
Contact the supplier
EMILE MAURIN Fixation boulonnerie - visserie
EMILE MAURIN