2
EMILE MAURIN

72301 : COUNTERSUNK SERRATED LOCK WASHER JZC TYPE INTERNAL TEETH NFE 25512 - ZINC PLATED

Manufacturer Emile Maurin
Description 72301 : COUNTERSUNK SERRATED LOCK WASHER JZC TYPE INTERNAL TEETH NFE 25512 - ZINC PLATED - 7230110
Part number 7230110
Product selection
Selector Part number d1 (mm) d2 (mm) e (mm) d nominal
1 723013 3,1 8,5 0,50 M 3
2 723014 4,1 11 0,60 M 4
3 723015 5,1 12 0,80 M 5
4 723016 6,1 14 0,70 M 6
5 723018 8,1 16 0,90 M 8
6 7230110 10,2 20 1 M 10
7 7230112 12,2 24 1 M 12
8 7230114 14,2 27,5 1,2 M 14
9 7230116 16,2 32 1,4 M 16
Part number
d1 (mm)
d2 (mm)
e (mm)
d nominal
Product Description

PRODUITS ASSOCIÉS Modèles : 20211 - 20011 - 22011

RÉFÉRENCES MEMENTO TECHNIQUE 4.9 Rondelles ressort

Documentation
Contact the supplier