2
EMILE MAURIN

72201 : COUNTERSUNK SERRATED LOCK WASHER AJZ TYPE EXTERNAL TEETH NFE 27627 - ZINC PLATED 400 HSST

Manufacturer Emile Maurin
Description 72201 : COUNTERSUNK SERRATED LOCK WASHER AJZ TYPE EXTERNAL TEETH NFE 27627 - ZINC PLATED 400 HSST - 7220110
Part number 7220110
Product selection
CAD Selector Part number NOMEL d1 (mm) d2 (mm) e (mm) d nominal
1 722013 12030132 3,1 6 0,2 M 3
2 722014 12040132 4,2 8 0,25 M 4
3 722015 12050132 5,2 10 0,3 M 5
4 722016 12060132 6,3 12 0,3 M 6
5 722018 12080132 8,3 15,5 0,4 M 8
6 7220110 12100132 10,4 19 0,4 M 10
No CAD available 7 7220112 12120132 12,4 23 0,5 M 12
No CAD available 8 7220114 12140132 14,4 27 0,6 M 14
No CAD available 9 7220116 12160132 16,4 31 0,6 M16
Part number
NOMEL
d1 (mm)
d2 (mm)
e (mm)
d nominal
Product Description

PRODUITS ASSOCIÉS Modèles : 20211 - 20011 - 22011

RÉFÉRENCES MEMENTO TECHNIQUE 4.9 Rondelles ressort

Documentation
Contact the supplier