2

72131 : SERRATED LOCK WASHER JZ TYPE INTERNAL TEETH ZINC PLATED 400 HSST

Manufacturer Emile Maurin
Description 72131 : SERRATED LOCK WASHER JZ TYPE INTERNAL TEETH ZINC PLATED 400 HSST - 721312,5
Part number 721312,5
Product selection
Selector Part number d1 (mm) d2 (mm) s (mm) d nominal
1 721312,5 2,7 5 0,75 M 2,5
2 721313 3,2 6 1 M 3
3 721314 4,3 8 1,25 M 4
4 721315 5,3 9,2 1,5 M 5
5 721316 6,4 11 1,75 M 6
6 721318 8,4 14 2 M 8
7 7213110 10,5 18 2,25 M 10
8 7213112 12,5 20 2,5 M 12
9 7213114 14,5 24 2,75 M 14
10 7213116 16,5 26 3 M 16
11 7213118 19 30 3,5 M 18
12 7213120 21 32,5 3,5 M 20
13 7213122 23 35 3,75 M 22
14 7213124 25 38 3,75 M 24
Part number
d1 (mm)
d2 (mm)
s (mm)
d nominal
Product Description

PRODUITS ASSOCIÉS Modèles : 20211 - 20011 - 22011

RÉFÉRENCES MEMENTO TECHNIQUE 4.9 Rondelles ressort

Documentation
Contact the supplier
EMILE MAURIN Fixation boulonnerie - visserie
EMILE MAURIN