2

72031 : SERRATED LOCK WASHER AZ TYPE EXTERNAL TEETH ZINC PLATED 400 HSST

Manufacturer Emile Maurin
Description 72031 : SERRATED LOCK WASHER AZ TYPE EXTERNAL TEETH ZINC PLATED 400 HSST - 720312
Part number 720312
Product selection
Selector Part number d1 (mm) d2 (mm) e (mm) d nominal
1 720312 2 2,2 4,5 0,3
2 720312,5 2,5 2,7 5,5 0,3
3 720313 3 3,2 6 0,4
4 720314 4 4,3 8 0,5
5 720315 5 5,3 9,2 0,6
6 720316 6 6,4 11 0,7
7 720317 7 7,4 12 0,7
8 720318 8 8,4 14 0,8
9 7203110 10 10,5 18 0,9
10 7203112 12 12,5 20 1
11 7203114 14 14,5 24 1,1
12 7203116 16 16,5 26 1,2
13 7203118 18 19 30 1,4
14 7203120 20 21 32,5 1,4
15 7203122 22 23 35 1,5
16 7203124 24 25 38 1,5
17 7203127 27 28 44 1,6
18 7203130 30 31 48 1,6
Part number
d1 (mm)
d2 (mm)
e (mm)
d nominal
Product Description

PRODUITS ASSOCIÉS Modèles : 20211 - 20011 - 22011

RÉFÉRENCES MEMENTO TECHNIQUE 4.9 Rondelles ressort

Documentation
Contact the supplier
EMILE MAURIN Fixation boulonnerie - visserie
EMILE MAURIN