62606 : WING NUT - AMERICAN TYPE - STAINLESS STEEL A2
2
EMILE MAURIN

62606 : WING NUT - AMERICAN TYPE - STAINLESS STEEL A2

Manufacturer Emile Maurin
Description 62606 : WING NUT - AMERICAN TYPE - STAINLESS STEEL A2 - 6260620
Part number 6260620
Product selection
CAD Selector Part number D (mm) e (mm) h (mm) g (mm) d nominal
1 626063 7,8 18,5 8,8 2 M 3
2 626064 7,8 18,5 8,8 2 M 4
3 626065 9,5 22 10,5 2,6 M 5
4 626066 10,5 25 12,2 3 M 6
5 626068 13,5 30,3 14,8 3,3 M 8
6 6260610 15,3 35,3 17,3 4 M 10
7 6260612 20,5 47,5 22,5 5 M 12
8 6260614 25 65 30,8 6,5 M 14
9 6260616 25 65 30,8 6,5 M 16
No CAD available 10 6260620 29,5 67 31,2 7,2 M 20
Part number
D (mm)
e (mm)
h (mm)
g (mm)
d nominal
Product Description

PRODUITS ASSOCIÉS Modèles : 62101 - 62102 - 62501

RÉFÉRENCES MEMENTO TECHNIQUE 8.3 Grippage des fixations en acier inoxydable 8.4 Lubrification des fixations en acier inoxydable 11.29 Classification des aciers inoxydables couramment utilisés en boulonnerie-visserie

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page