2
EMILE MAURIN

62514 : SERRATED LOCK WASHER J TYPE INTERNAL TEETH DIN 6798 J - STAINLESS STEEL A2

Manufacturer Emile Maurin
Description 62514 : SERRATED LOCK WASHER J TYPE INTERNAL TEETH DIN 6798 J - STAINLESS STEEL A2 - 6251414
Part number 6251414
Product selection
Selector Part number d1 (mm) d2 (mm) s (mm) h (mm) d nominal
1 625142 2,2 4,5 0,3 0,9 M 2
2 625142,5 2,7 5,5 0,4 1,2 M 2,5
3 625143 3,2 6 0,4 1,2 M 3
4 625144 4,3 8 0,5 1,5 M 4
5 625145 5,3 10 0,6 1,8 M 5
6 625146 6,4 11 0,7 2,1 M 6
7 625148 8,4 15 0,8 2,4 M 8
8 6251410 10,5 18 0,9 2,7 M 10
9 6251412 12,5 20,5 1 3 M 12
10 6251414 14,5 24 1 3 M 14
11 6251416 16,5 26 1,2 3,6 M 16
12 6251418 19 30 1,4 4,2 M 18
13 6251420 21 33 1,4 4,2 M 20
14 6251424 25 38 1,5 4,5 M 24
15 6251427 28 44 1,6 4,8 M 27
16 6251430 31 48 1,6 4,8 M 30
Part number
d1 (mm)
d2 (mm)
s (mm)
h (mm)
d nominal
Product Description

PRODUITS ASSOCIÉS Modèles : 62101 - 62201 - 62601

RÉFÉRENCES MEMENTO TECHNIQUE 4.8 Les rondelles d'appui et rondelles-frein 11.29 Classification des aciers inoxydables couramment utilisés en boulonnerie-visserie

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page