2

62512B : SPRING LOCK WASHER DIN 127 B - STAINLESS STEEL

Manufacturer Emile Maurin
Description 62512B : SPRING LOCK WASHER DIN 127 B - STAINLESS STEEL - 62512B4
Part number 62512B4
Product selection
Selector Part number d1 (mm) d2 (mm) s (mm) b (mm) d nominal
1 62512B4 4 7,6 0,9 1,5 M4
2 62512B5 5 9,2 1,2 1,8 M5
3 62512B6 6 11,8 1,6 2,5 M6
4 62512B8 8 14,8 2 3 M8
5 62512B10 10 18,1 2,2 3,5 M10
6 62512B12 12 21,1 2,5 4 M12
7 62512B14 14 24,1 3 4,5 M14
8 62512B16 16 27,4 3,5 5 M16
9 62512B18 18 29,4 3,5 5 M18
10 62512B20 20 33,6 4 6 M20
Part number
d1 (mm)
d2 (mm)
s (mm)
b (mm)
d nominal
Documentation
Contact the supplier
EMILE MAURIN Fixation boulonnerie - visserie
EMILE MAURIN