2
EMILE MAURIN

43371 : HEXAGON SERRATED FLANGE NUT DIN 6923 8 CLASS - ZINC PLATED

Manufacturer Emile Maurin
Description 43371 : HEXAGON SERRATED FLANGE NUT DIN 6923 8 CLASS - ZINC PLATED - 4337116
Part number 4337116
Product selection
Selector Part number d m (mm) s (mm) dc (mm)
1 433713 M3 3 5 7,8
2 433714 M4 4 7 9,4
3 433715 M5 5 8 11,8
4 433716 M6 6 10 14,2
5 433718 M8 8 13 17,9
6 4337110 M10 10 15 21,8
7 4337112 M12 12 18 26
8 4337114 M14 14 21 29,9
9 4337116 M16 16 24 34,5
10 4337120 M20 20 30 42,8
Part number
d
m (mm)
s (mm)
dc (mm)
Product Description

PRODUITS ASSOCIÉS Modèles : 20211 - 20011 - 70501

RÉFÉRENCES MEMENTO TECHNIQUE 5.1 Ecrous en acier 4.6 Les écrous

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page