37652 : HECO-TOPIX® MUSHROOM HEAD SCREW STAR RECESS HALF THREAD - YELLOW ZINC PLATED
2
EMILE MAURIN

37652 : HECO-TOPIX® MUSHROOM HEAD SCREW STAR RECESS HALF THREAD - YELLOW ZINC PLATED

Manufacturer Emile Maurin
Description 37652 : HECO-TOPIX® MUSHROOM HEAD SCREW STAR RECESS HALF THREAD - YELLOW ZINC PLATED - 376526X160
Part number 376526X160
Product selection
CAD Selector Part number dxL (mm) L1 (mm) d dk (mm) Embouts
No CAD available 2 376528X160 8X160 100 M8 18 T40
No CAD available 3 376528X180 8X180 100 M8 18 T40
No CAD available 4 376526X100 6X100 70 M6 14 T25
No CAD available 5 376526X120 6X120 70 M6 14 T25
No CAD available 6 376526X140 6X140 70 M6 14 T25
No CAD available 7 376526X160 6X160 70 M6 14 T25
No CAD available 8 376526X180 6X180 70 M6 14 T25
No CAD available 9 376526X200 6X200 70 M6 14 T25
No CAD available 10 376526X220 6X220 70 M6 14 T25
No CAD available 11 376526X240 6X240 70 M6 14 T25
No CAD available 12 376526X260 6X260 70 M6 14 T25
No CAD available 13 376526X280 6X280 70 M6 14 T25
No CAD available 14 376526X300 6X300 70 M6 14 T25
No CAD available 15 376528X200 8X200 100 M8 18 T40
No CAD available 16 376528X220 8X220 100 M8 18 T40
No CAD available 17 376528X240 8X240 100 M8 18 T40
No CAD available 18 376528X260 8X260 100 M8 18 T40
No CAD available 19 376528X280 8X280 100 M8 18 T40
No CAD available 20 376528X300 8X300 100 M8 18 T40
No CAD available 21 376528X320 8X320 100 M8 18 T40
No CAD available 22 376528X340 8X340 100 M8 18 T40
No CAD available 23 376528X360 8X360 100 M8 18 T40
No CAD available 24 376528X380 8X380 100 M8 18 T40
No CAD available 25 376528X400 8X400 100 M8 18 T40
Part number
dxL (mm)
L1 (mm)
d
dk (mm)
Embouts
Product Description

PRODUITS ASSOCIÉS Modèles : 36040 - 36070

RÉFÉRENCES MEMENTO TECHNIQUE 11.22 Performance des modes d'entraînement des vis : formes et empreinte NFE 25-031

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page