4
EMILE MAURIN

37-72 : GOND ACIER, À SOUDER

Fabricant Emile Maurin
Désignation 37-72 : GOND ACIER, À SOUDER - 37-720-60
Ref 37-720-60
Product selection
Selector Ref h1 (mm) d1 (mm) d2 (mm) l1 (mm) l2 (mm)
1 37-720-40 40 8 5 10 2
2 37-720-60 60 10 6 12 2
3 37-720-80 80 13 8 15,5 2
4 37-720-100 100 16 10 20 3
5 37-720-135 135 18 12 23 3
6 37-720-180 180 20 14 25,5 3
7 37-720-200 200 23 16 28,5 3
Ref
h1 (mm)
d1 (mm)
d2 (mm)
l1 (mm)
l2 (mm)
Product Description

MATIERE

  • Acier.
  • Rondelle en laiton.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page