2
EMILE MAURIN

36-52 : GRENOUILLÈRE À CROCHET MINIATURE, INOX

Fabricant Emile Maurin
Désignation 36-52 : GRENOUILLÈRE À CROCHET MINIATURE, INOX - 36-525-55
Ref 36-525-55
Product selection
Selector Ref F1 (N) d1 (mm) d2 (mm) h1 (mm) h2 (mm) h3 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) l8 (mm) l9 (mm) l10 (mm) l11 (mm) l12 (mm) l13 (mm) l14 (mm)
1 36-525-55 550 2 3,5 13 11 9 52 34 29 4 4 18 13 21 41 33 15 36 28 23
Ref
F1 (N)
d1 (mm)
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
l8 (mm)
l9 (mm)
l10 (mm)
l11 (mm)
l12 (mm)
l13 (mm)
l14 (mm)
Product Description

MATIERE

  • Inox (AFNOR Z 6 CN 18-09, Werk. 1.4301, AISI 304).
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page