2
EMILE MAURIN

36-50 : GRENOUILLÈRE À CROCHET ACIER

Fabricant Emile Maurin
Désignation 36-50 : GRENOUILLÈRE À CROCHET ACIER - 36-501-55
Ref 36-501-55
Product selection
Selector Ref F1 (N) d1 (mm) d2 (mm) d3 (mm) h1 (mm) h2 (mm) l1 (mm) l2 (mm) l3 (+/-0,5) (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) l8 (mm) l9 (mm) l10 (mm) l11 (mm) l12 (mm) l13 (mm) l14 (mm)
1 36-501-55 550 2 3,2 2,6 11 9 102 60 34,5 12,5 12 44 30 26 9,5 5 17 14 23 13
2 36-501-200 2000 4 5,3 5,3 20 15 193 112 58,5 31,5 25,5 90 66 36 10 15 30 26 43 27
Ref
F1 (N)
d1 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
l1 (mm)
l2 (mm)
l3 (+/-0,5) (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
l8 (mm)
l9 (mm)
l10 (mm)
l11 (mm)
l12 (mm)
l13 (mm)
l14 (mm)
Product Description

MATIERE

  • Acier zingué chromaté
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN