2
EMILE MAURIN

36-43 : GRENOUILLÈRE À CROCHET INVISIBLE ACIER, FORTES CHARGES - SOCLE APPARENT

Fabricant Emile Maurin
Désignation 36-43 : GRENOUILLÈRE À CROCHET INVISIBLE ACIER, FORTES CHARGES - SOCLE APPARENT - 36-431-400
Ref 36-431-400
Product selection
Selector Ref F1 (N) d1 (mm) h1 (mm) h2 (mm) l1 (min.) (mm) l2 (min.) (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) l8 (mm) l9course (mm) l10 (mm) l11 (mm) l12 (mm) l13 (mm)
1 36-431-400 4000 6,3 22 12 144 120,5 12 11,5 32 107,5 38 28 6,5 18 46,5 20 45
Ref
F1 (N)
d1 (mm)
h1 (mm)
h2 (mm)
l1 (min.) (mm)
l2 (min.) (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
l8 (mm)
l9course (mm)
l10 (mm)
l11 (mm)
l12 (mm)
l13 (mm)
Product Description

MATIERE

  • Acier zingué chromaté pour le corps et inox (AFNOR Z 8 CNF 18-09,Werk. 1.4305, AISI 303) pour le crochet et le réceptacle.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page