2
EMILE MAURIN

35-04 : SUPPORT ANTIVIBRATOIRE PLAT, INOX - CHARGES FORTES

Fabricant Emile Maurin
Désignation 35-04 : SUPPORT ANTIVIBRATOIRE PLAT, INOX - CHARGES FORTES - 35-045-20-1000
Ref 35-045-20-1000
Product selection
Selector Ref d1 d2 (mm) d3 (mm) h1 (mm) h2 (mm) Charge max (kg)
1 35-045-12-500 M 12 x 1,75 90 98 120 27 500
2 35-045-12-1000 M 12 x 1,75 90 98 120 27 1000
3 35-045-16-500 M 16 x 2,00 90 98 120 27 500
4 35-045-16-1000 M 16 x 2,00 90 98 120 27 1000
5 35-045-20-500 M 20 x 2,50 90 98 120 27 500
6 35-045-20-1000 M 20 x 2,50 90 98 120 27 1000
7 35-045-24-500 M 24 x 3,00 90 98 150 27 500
8 35-045-24-1000 M 24 x 3,00 90 98 150 27 1000
Ref
d1
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
Charge max (kg)
Product Description

MATIERE

  • Inox (AFNOR Z 7 CN 18.09, AISI 304 S15).
  • Tige filetée inclinable de ± 7°.
  • Semelle antivibratoire en nitrile (60 shores A ou 90 shores A).
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page