2
EMILE MAURIN

35-04 : SUPPORT ANTIVIBRATOIRE PLAT, ACIER - CHARGES FAIBLES

Fabricant Emile Maurin
Désignation 35-04 : SUPPORT ANTIVIBRATOIRE PLAT, ACIER - CHARGES FAIBLES - 35-043-16-250
Ref 35-043-16-250
Product selection
Selector Ref d1 d2 (mm) d3 (mm) h1 (mm) h2 (mm) Charge (maxi) (kg)
1 35-043-8-150 M8x1,25 60 68 65 16 150
2 35-043-8-250 M8x1,25 60 68 65 16 250
3 35-043-10-150 M10x1,50 60 68 100 16 150
4 35-043-10-250 M10x1,50 60 68 100 16 250
5 35-043-12-150 M12x1,75 60 68 120 16 150
6 35-043-12-250 M12x1,75 60 68 120 16 250
7 35-043-16-150 M16x2,00 60 68 120 16 150
8 35-043-16-250 M16x2,00 60 68 120 16 250
9 35-043-20-150 M20x2,50 60 68 120 16 150
10 35-043-20-250 M20x2,50 60 68 120 16 250
Ref
d1
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
Charge (maxi) (kg)
Product Description

MATIERE

  • Acier galvanisé.
  • Tige filetée inclinable de ± 7°.
  • Semelle antivibratoire en nitrile (60 shores A ou 90 shores A).
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page