34653 : PANELVIT® MUSHROOM HEAD SQUARE NECK WOOD SCREW SIX LOBE RECESS FULL THREAD - BLACK ZINC PLATED NEROPLUS® 1000HBS
2
EMILE MAURIN

34653 : PANELVIT® MUSHROOM HEAD SQUARE NECK WOOD SCREW SIX LOBE RECESS FULL THREAD - BLACK ZINC PLATED NEROPLUS® 1000HBS

Manufacturer Emile Maurin
Description 34653 : PANELVIT® MUSHROOM HEAD SQUARE NECK WOOD SCREW SIX LOBE RECESS FULL THREAD - BLACK ZINC PLATED NEROPLUS® 1000HBS - 346537X70/60
Part number 346537X70/60
Product selection
CAD Selector Part number dxL/L1 (mm) d N° empreinte Torx N° empreinte Torx
No CAD available 1 346535X35 5X35 M5 TX25 TX25
No CAD available 2 346535,5X30 5,5X30 M5,5 TX30 TX30
No CAD available 3 346535,5X35 5,5X35 M5,5 TX30 TX30
No CAD available 4 346536X20 6X20 M6 TX30 TX30
No CAD available 5 346536X25 6X25 M6 TX30 TX30
No CAD available 6 346536X30 6X30 M6 TX30 TX30
No CAD available 7 346536X35 6X35 M6 TX30 TX30
No CAD available 8 346536X40 6X40 M6 TX30 TX30
No CAD available 9 346536X45 6X45 M6 TX30 TX30
No CAD available 10 346536X50 6X50 M6 TX30 TX30
No CAD available 11 346537X30 7X30 M7 TX30 TX30
No CAD available 12 346537X40 7X40 M7 TX30 TX30
No CAD available 13 346537X50 7X50 M7 TX30 TX30
No CAD available 14 346537X60 7X60 M7 TX30 TX30
No CAD available 15 346537X70/60 7X70/60 M7 TX30 TX30
Part number
dxL/L1 (mm)
d
N° empreinte Torx
N° empreinte Torx
Product Description

PRODUITS ASSOCIÉS Modèles : 36040 - 36070

RÉFÉRENCES MEMENTO TECHNIQUE 11.22 Performance des modes d'entraînement des vis : formes et empreinte NFE 25-031

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page