2
EMILE MAURIN

31-70 : BAGUE D'ARRÊT ACIER - DIN 705

Fabricant Emile Maurin
Désignation 31-70 : BAGUE D'ARRÊT ACIER - DIN 705 - 31-700-13
Référence 31-700-13
Product selection
Selector Ref d1 (H8) (mm) d2 (mm) d3 (mm) h1 (js14) (mm)
1 31-700-5 5 10 M 3x4 6
2 31-700-6 6 12 M 4x5 8
3 31-700-7 7 12 M 4x5 8
4 31-700-8 8 16 M 4x6 8
5 31-700-9 9 18 M 5x8 10
6 31-700-10 10 20 M 5x8 10
7 31-700-11 11 20 M 5x8 10
8 31-700-12 12 22 M 6x8 12
9 31-700-13 13 22 M 6x8 12
10 31-700-14 14 25 M 6x8 12
11 31-700-15 15 25 M 6x8 12
12 31-700-16 16 28 M 6x8 12
13 31-700-18 18 32 M 6x8 14
14 31-700-20 20 32 M 6x8 14
15 31-700-22 22 36 M 6x10 14
16 31-700-24 24 40 M 8x10 16
17 31-700-25 25 40 M 8x10 16
18 31-700-26 26 40 M 8x10 16
19 31-700-28 28 45 M 8x12 16
20 31-700-30 30 45 M 8x10 16
21 31-700-32 32 50 M 8x12 16
22 31-700-34 34 50 M 8x12 16
23 31-700-35 35 56 M 8x12 16
24 31-700-36 36 56 M 8x12 16
25 31-700-38 38 56 M 8x12 16
26 31-700-40 40 63 M 10x16 18
27 31-700-42 42 63 M 10x16 18
28 31-700-45 45 70 M 10x16 18
29 31-700-48 48 70 M 10x16 18
30 31-700-50 50 80 M 10x16 18
31 31-700-52 52 80 M 10x16 18
32 31-700-55 55 80 M 10x16 18
33 31-700-56 56 80 M 10x16 18
34 31-700-58 58 90 M 10x16 20
35 31-700-60 60 90 M 10x16 20
36 31-700-63 63 90 M 10x16 20
37 31-700-65 65 100 M 10x20 20
38 31-700-68 68 100 M 10x20 20
39 31-700-70 70 100 M 10x20 20
40 31-700-72 72 110 M 12x20 22
41 31-700-75 75 110 M 12x20 22
42 31-700-80 80 110 M 12x20 22
Ref
d1 (H8) (mm)
d2 (mm)
d3 (mm)
h1 (js14) (mm)
Product Description

MATIERE

  • Acier bruni.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page