2
EMILE MAURIN

31-36 : RONDELLE PLATE - VIS TÊTE CYLINDRIQUE - INOX

Fabricant Emile Maurin
Désignation 31-36 : RONDELLE PLATE - VIS TÊTE CYLINDRIQUE - INOX - 31-365-4-10
Référence 31-365-4-10
Product selection
Selector Ref d1 (mm) d2 (mm) d3 (m) h1 (mm)
1 31-365-4-10 4 10 8,4 2,5
2 31-365-4-13 4 13 8,4 2,5
3 31-365-5-13 5 13 10,5 3
4 31-365-5-16 5 16 10,5 3
5 31-365-6-15 6 15 12,6 4
6 31-365-6-20 6 20 12,6 4
7 31-365-8-20 8 20 16,8 5
8 31-365-8-26 8 26 16,8 5
9 31-365-10-25 10 25 21 6,5
10 31-365-10-32 10 32 21 6,5
11 31-365-12-30 12 30 25,2 7,5
12 31-365-12-40 12 40 25,2 7,5
Ref
d1 (mm)
d2 (mm)
d3 (m)
h1 (mm)
Product Description

MATIERE

  • Inox mat (AFNOR Z 8 CNF 18-09, Werk. 1.4305, AISI 303).
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page