2
EMILE MAURIN

31-29 : EMBOUT À ROTULE DROIT - TARAUDÉ - ROTULE FEMELLE

Fabricant Emile Maurin
Désignation 31-29 : EMBOUT À ROTULE DROIT - TARAUDÉ - ROTULE FEMELLE - 31-292-10
Ref 31-292-10
Product selection
Selector Ref d1 d2 d3 (mm) d4 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 l1 (mm) l2 (mm)
1 31-292-8 M8 M8 19 11 12 10 18,1 18,5 15 17 9
2 31-292-10 M10 M10 21 13 15 12 20,7 21 17 19 11
Ref
d1
d2
d3 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5
l1 (mm)
l2 (mm)
Product Description

MATIERE

  • Acier zingué, chromaté bleu.
  • Rondelles ressort.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page