2
EMILE MAURIN

31-28 : EMBOUT À ROTULE ORTHOGONAL - ACIER - DIN 71 802

Fabricant Emile Maurin
Désignation 31-28 : EMBOUT À ROTULE ORTHOGONAL - ACIER - DIN 71 802 - 31-280-10
Ref 31-280-10
Product selection
Selector Ref d1 d2 (mm) d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) l1 (mm) l2 (mm) l3 (mm) alpha (°C)
1 31-280-14 M 14 14 19 22 62,5 27 20 60 45 21,5 -15 ... 15
2 31-280-5 M 5 5 8 8 25,2 10 9 28,5 22 10,2 -10 ... 10
3 31-280-6 M 6 6 10 10 30,2 12 11 32,5 25 11,5 -15 ... 15
4 31-280-8 M 8 8 13 13 38,2 16 13 39,5 30 14 -15 ... 15
5 31-280-10 M 10 10 16 16 47,5 19 16 47 35 15,5 -15 ... 15
6 31-280-141 M 14 x 1,5 14 19 22 62,5 27 20 60 45 21,5 -15 ... 15
7 31-280-12 M 12 10 16 16 47,5 19 16 47 35 15,5 -15 ... 15
Ref
d1
d2 (mm)
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
alpha (°C)
Product Description

MATIERE

  • Acier zingué.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page