4
EMILE MAURIN

24-21 : CRAMPON DE CENTRAGE - BILLE DE SERRAGE

Fabricant Emile Maurin
Désignation 24-21 : CRAMPON DE CENTRAGE - BILLE DE SERRAGE - 24-211-14
Ref 24-211-14
Product selection
Selector Ref d1 (mm) d2 (mm) d3 d4 (min) (mm) d4 (max) (mm) d5 (mm) d6 (mm) h1 (min.) (mm) h1 (max.) (mm) h2 (min.) (mm) h2 (max.) (mm) h3 (mm) h4 (mm) h5 (mm) l1 (+/-0,1) (mm) Forcede serrage (kN) Nb.élémentsserrage Nb.élémentsserrage
1 24-211-11 11,7 10 M3 11,7 14,2 1,5 3,3 8,6 9,2 10,5 12 3,5 3,5 6 3,5 0,5 3 3
2 24-211-14 14,5 12 M4 14,5 18,5 2 4,3 7,9 9,1 11,8 14,1 5,6 5,5 6 4,5 3,5 3 3
3 24-211-18 18,5 15 M5 18,5 22,5 2,5 5,3 10,4 11,6 14,3 16,6 7 7,5 10 5,5 4,5 3 3
4 24-211-22 22,5 15 M6 22,5 26,5 3 6,4 13,9 15,1 17,8 20,1 9 6 10 7 5 3 3
5 24-211-26 26,5 20 M6 26,5 30,5 3 6,4 13,9 15,1 17,8 20,1 9 6 10 7 5 3 3
6 24-211-30 30,5 25 M6 30,5 38,5 4 6,4 12,8 15,2 19,6 24,2 9,2 7 12 9 5 3 3
7 24-211-38 38,5 30 M8 38,5 46,5 4 8,4 15,7 18,1 22,5 27,1 10,5 7,5 13 11 6,5 6 6
8 24-211-46 46,5 30 M8 46,5 54,5 4 8,4 15,7 18,1 22,5 27,1 10,5 7,5 13 11 6,5 6 6
9 24-211-54 54,5 45 M10 54,5 70,5 5 10,5 19 23,7 31,4 40,7 13,5 9 14 15 8 6 6
10 24-211-70 70,5 60 M12 70,5 86,5 5 13 23,6 28,3 36,3 45,6 16 10 16 17 10 6 6
11 24-211-86 86,5 60 M12 86,5 102,5 5 13 23,6 28,3 36,3 45,6 16 10 16 17 10 6 6
Ref
d1 (mm)
d2 (mm)
d3
d4 (min) (mm)
d4 (max) (mm)
d5 (mm)
d6 (mm)
h1 (min.) (mm)
h1 (max.) (mm)
h2 (min.) (mm)
h2 (max.) (mm)
h3 (mm)
h4 (mm)
h5 (mm)
l1 (+/-0,1) (mm)
Forcede serrage (kN)
Nb.élémentsserrage
Nb.élémentsserrage
Product Description

MATIERE

  • Corps en acier traité bruni.
  • Bille de serrage en acier traité poli.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page