2
EMILE MAURIN

24-11 : CRAMPON PLAQUEUR À EXCENTRIQUE

Fabricant Emile Maurin
Désignation 24-11 : CRAMPON PLAQUEUR À EXCENTRIQUE - 24-110-14
Ref 24-110-14
Product selection
Selector Ref l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) d1 (mm) h1 (mm) h2 (mm) h3 (mm) f1 (kN) f2 (kN)
1 24-110-12 12 4 40 200 160 48 M10 38 16 60 9 0,6
2 24-110-14 14 4 40 200 160 48 M12 38 16 60 9 0,6
Ref
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
d1 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
f1 (kN)
f2 (kN)
Product Description

MATIERE

  • Acier cémenté trempé
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page