4
EMILE MAURIN

24-05 : CRAMPON PLAQUEUR "STABIL"

Fabricant Emile Maurin
Désignation 24-05 : CRAMPON PLAQUEUR "STABIL" - 24-050-10
Ref 24-050-10
Product selection
Selector Ref l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) f1 (kN) f2 (kN)
1 24-050-10 12,14,16,18 8 12 65 177,5 112,5 19 37 99 40 85 20 3
2 24-050-20 20,22,24,28,30 11 12 75 226,5 136,5 26 45 118 40 100 30 4.5
3 24-050-30 32,36,42 15 12 90 262,5 157,5 38 55 145 40 120 50 7.5
Ref
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
f1 (kN)
f2 (kN)
Product Description

MATIERE

  • Base en fonte malléable.
  • Mors en acier cémenté.
  • Livré sans pièce de fixation, ni clé.

l1 F1 F2


mm kN kN 12 8 1,2 14 15 2,2 16 20 3 18 28 4,2 20, 22 30 4,5 24, 28 32 4,8 30 36 5,4 32, 36, 42 50 7,5

Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page