4
EMILE MAURIN

24-03 : CRAMPON PLAQUEUR "MINI-BULLE"

Fabricant Emile Maurin
Désignation 24-03 : CRAMPON PLAQUEUR "MINI-BULLE" - 24-030-18
Ref 24-030-18
Product selection
Selector Ref l1 (mm) l2 (max) (mm) l3 (mm) l4 (mm) h1 (min) (mm) h1 (max) (mm) h2 (mm) h3 (mm) h4 (mm) f1 (kN) f2 (kN)
1 24-030-12 12 52 18 0,1,8 3,5 8,5 11 5 7 5,0 0,6
2 24-030-14 14 55 22 0,1,8 2,5 7,5 11 5 8 5,5 0,7
3 24-030-16 16 68 25 0,2,5 4,0 11,0 15 6 9 8,0 0,9
4 24-030-18 18 71 28 0,2,5 2,0 9,0 15 6 10 9,0 1,0
5 24-030-22 24 89 35 0,3 5,0 14,0 20 9 14 16,0 1,9
Ref
l1 (mm)
l2 (max) (mm)
l3 (mm)
l4 (mm)
h1 (min) (mm)
h1 (max) (mm)
h2 (mm)
h3 (mm)
h4 (mm)
f1 (kN)
f2 (kN)
Product Description

MATIERE

  • Acier traité.
  • Livré complet avec vis et clé 6 pans.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page