4
EMILE MAURIN

24-01 : CRAMPON PLAQUEUR "BULLE"

Fabricant Emile Maurin
Désignation 24-01 : CRAMPON PLAQUEUR "BULLE" - 24-010-16
Ref 24-010-16
Product selection
Selector Ref l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) d1 h1 (mm) f1 (kN) f2 (kN)
1 24-010-12 12 80 39 26 40 0,3 M 10 20 16 0,6
2 24-010-14 14 80 39 26 40 0,3 M 12 20 22 0,9
3 24-010-16 16 80 39 26 40 0,3 M 12 20 22 0,9
4 24-010-161 16 100 46 34 50 0,4 M 14 25 32 1,2
5 24-010-18 18 100 46 34 50 0,4 M 16 25 36 1,4
6 24-010-20 20 100 46 34 50 0,4 M 16 25 36 1,4
7 24-010-22 22 140 65 50 78 0,5 M 20 30 36 1,4
8 24-010-24 24 140 65 50 78 0,5 M 20 30 36 1,4
9 24-010-28 28 140 65 50 78 0,5 M 24 30 40 1,6
10 24-010-30 30 140 65 50 78 0,5 M 24 30 40 1,6
Ref
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
d1
h1 (mm)
f1 (kN)
f2 (kN)
Product Description

MATIERE

  • Acier traité.
  • Livré complet avec vis, tasseaux, clé 6 pans.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page