2
EMILE MAURIN

23-46 : RONDELLE RESSORT - DIN 2093

Fabricant Emile Maurin
Désignation 23-46 : RONDELLE RESSORT - DIN 2093 - 23-460-12-28-1,5
Référence 23-460-12-28-1,5
Product selection
Selector Ref d1 d2 l1
1 23-460-3-8-0,3 3,2 8 0,3
2 23-460-3-8-0,4 3,2 8 0,4
3 23-460-3-8-0,5 3,2 8 0,5
4 23-460-4-10-0,4 4,2 10 0,4
5 23-460-4-10-0,5 4,2 10 0,5
6 23-460-4-10-0,6 4,2 10 0,6
7 23-460-4-12-0,4 4,2 12 0,4
8 23-460-4-12-0,5 4,2 12 0,5
9 23-460-4-12-0,6 4,2 12 0,6
10 23-460-5-10-0,25 5,2 10 0,25
11 23-460-5-10-0,4 5,2 10 0,4
12 23-460-5-10-0,5 5,2 10 0,5
13 23-460-5-12-0,5 5,2 12 0,5
14 23-460-5-12-0,6 5,2 12 0,6
15 23-460-6-12-0,5 6,2 12 0,5
16 23-460-6-12-0,6 6,2 12 0,6
17 23-460-6-12,5-0,5 6,2 12,5 0,5
18 23-460-6-12,5-0,7 6,2 12,5 0,7
19 23-460-6-15-0,5 6,2 15 0,5
20 23-460-6-15-0,6 6,2 15 0,6
21 23-460-6-15-0,7 6,2 15 0,7
22 23-460-6-18-0,6 6,2 18 0,6
23 23-460-6-18-0,7 6,2 18 0,7
24 23-460-6-18-0,8 6,2 18 0,8
25 23-460-7-14-0,35 7,2 14 0,35
26 23-460-7-14-0,5 7,2 14 0,5
27 23-460-7-14-0,8 7,2 14 0,8
28 23-460-8-15-0,7 8,2 15 0,7
29 23-460-8-15-0,8 8,2 15 0,8
30 23-460-8-16-0,4 8,2 16 0,4
31 23-460-8-16-0,6 8,2 16 0,6
32 23-460-8-16-0,9 8,2 16 0,9
33 23-460-8-18-0,7 8,2 18 0,7
34 23-460-8-18-0,8 8,2 18 0,8
35 23-460-8-18-1 8,2 18 1
36 23-460-8-20-0,7 8,2 20 0,7
37 23-460-8-20-0,8 8,2 20 0,8
38 23-460-8-20-0,9 8,2 20 0,9
39 23-460-8-20-1 8,2 20 1
40 23-460-8-23-0,7 8,2 23 0,7
41 23-460-8-23-0,8 8,2 23 0,8
42 23-460-8-23-0,9 8,2 23 0,9
43 23-460-9-18-0,45 9,2 18 0,45
44 23-460-9-18-0,7 9,2 18 0,7
45 23-460-9-18-1 9,2 18 1
46 23-460-10-20-0,5 10,2 20 0,5
47 23-460-10-20-0,8 10,2 20 0,8
48 23-460-10-20-0,9 10,2 20 0,9
49 23-460-10-20-1 10,2 20 1
50 23-460-10-20-1,1 10,2 20 1,1
51 23-460-10-23-0,9 10,2 23 0,9
52 23-460-10-23-1 10,2 23 1
53 23-460-10-28-0,8 10,2 28 0,8
54 23-460-10-28-1 10,2 28 1
55 23-460-10-28-1,5 10,2 28 1,5
56 23-460-12-23-1 12,2 23 1
57 23-460-12-23-1,25 12,2 23 1,25
58 23-460-12-23-1,5 12,2 23 1,5
59 23-460-12-25-0,7 12,2 25 0,7
60 23-460-12-25-0,9 12,2 25 0,9
61 23-460-12-25-1,5 12,2 25 1,5
62 23-460-12-28-1 12,2 28 1
63 23-460-12-28-1,25 12,2 28 1,25
64 23-460-12-28-1,5 12,2 28 1,5
65 23-460-14-28-0,8 14,2 28 0,8
66 23-460-14-28-1 14,2 28 1
67 23-460-14-28-1,25 14,2 28 1,25
68 23-460-14-28-1,5 14,2 28 1,5
69 23-460-16-31,5-0,8 16,3 31,5 0,8
70 23-460-16-31,5-1,25 16,3 31,5 1,25
71 23-460-16-31,5-1,5 16,3 31,5 1,5
72 23-460-16-31,5-1,75 16,3 31,5 1,75
73 23-460-16-31,5-2 16,3 31,5 2
74 23-460-16-34-1,5 16,3 34 1,5
75 23-460-16-34-2 16,3 34 2
76 23-460-16-40-1,5 16,3 40 1,5
77 23-460-16-40-1,75 16,3 40 1,75
78 23-460-16-40-2 16,3 40 2
79 23-460-18-35,5-0,9 18,3 35,5 0,9
80 23-460-18-35,5-1,25 18,3 35,5 1,25
81 23-460-18-35,5-2 18,3 35,5 2
82 23-460-20-40-1 20,4 40 1
83 23-460-20-40-1,5 20,4 40 1,5
84 23-460-20-40-2 20,4 40 2
85 23-460-20-40-2,25 20,4 40 2,25
86 23-460-20-40-2,5 20,4 40 2,5
87 23-460-20-50-2 20,4 50 2
88 23-460-20-50-2,5 20,4 50 2,5
89 23-460-22-45-1,25 22,4 45 1,25
90 23-460-22-45-1,75 22,4 45 1,75
91 23-460-22-45-2,5 22,4 45 2,5
92 23-460-25-50-1,25 25,4 50 1,25
93 23-460-25-50-1,5 25,4 50 1,5
94 23-460-25-50-2 25,4 50 2
95 23-460-25-50-2,5 25,4 50 2,5
96 23-460-25-50-3 25,4 50 3
97 23-460-28-56-2 28,5 56 2
98 23-460-28-56-2,5 28,5 56 2,5
99 23-460-28-56-3 28,5 56 3
100 23-460-31-63-2,5 31 63 2,5
101 23-460-31-63-3 31 63 3
102 23-460-31-63-3,5 31 63 3,5
103 23-460-35-70-3 35,5 70 3
104 23-460-35-70-3,5 35,5 70 3,5
105 23-460-35-70-4 35,5 70 4
106 23-460-40-70-4 40,5 70 4
107 23-460-40-70-5 40,5 70 5
Ref
d1
d2
l1
Product Description

MATIERE

  • Acier à ressort brut.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page