2
EMILE MAURIN

23-39 : RONDELLE ARTICULÉE - ACIER

Fabricant Emile Maurin
Désignation 23-39 : RONDELLE ARTICULÉE - ACIER - 23-391-6
Référence 23-391-6
Product selection
Selector Ref Vis d1 (mm) d2 (mm) d3 (mm) h1 (mm) F1 (kN)
1 23-391-6 M6 8,5 25 15 8 40
2 23-391-10 M10 13 32 20 10 65
3 23-391-16 M16 20 45 30 12,5 120
4 23-391-24 M24 29 58 38 16 210
5 23-391-30 M30 36 70 48 20 330
6 23-391-36 M36 44 80 61 20 495
Ref
Vis
d1 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
F1 (kN)
Product Description

MATIERE

  • Acier 42 CrMo 4 V zingué.
  • F1 : capacité de charge admissible
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page