2
EMILE MAURIN

23-38 : RONDELLE ARTICULÉE - INOX

Fabricant Emile Maurin
Désignation 23-38 : RONDELLE ARTICULÉE - INOX - 23-385-20
Référence 23-385-20
Product selection
Selector Ref Vis d1 (mm) d2 (mm) d3 (mm) h1 (mm) F1 (kN)
1 23-385-6 M6 6,4 13 7,4 7 9
2 23-385-8 M8 8,4 17 9,7 8,5 17
3 23-385-10 M10 10,5 21 12 10,5 26
4 23-385-12 M12 13 25 14,8 13 38
5 23-385-16 M16 17 32 19,7 17 73
6 23-385-20 M20 21 40 24,6 20,3 113
Ref
Vis
d1 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
F1 (kN)
Product Description

MATIERE Inox (AFNOR Z 8 CNF 18-09,Werk. 1.4305, AISI 303).

Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page