2
EMILE MAURIN

23-38 : RONDELLE ARTICULÉE - ACIER

Fabricant Emile Maurin
Désignation 23-38 : RONDELLE ARTICULÉE - ACIER - 23-381-10
Référence 23-381-10
Product selection
Selector Ref Vis d1 (mm) d2 (mm) d3 (mm) h1 (mm) F1 (kN)
1 23-381-6 M6 6,4 13 7,4 7 9
2 23-381-8 M8 8,4 17 9,7 8,5 17
3 23-381-10 M10 10,5 21 12 10,5 26
4 23-381-12 M12 13 25 14,8 13 38
5 23-381-16 M16 17 32 19,7 17 73
6 23-381-20 M20 21 40 24,6 20,3 113
Ref
Vis
d1 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
F1 (kN)
Product Description

MATIERE Acier dureté HV 10.

Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page