4
EMILE MAURIN

23-26 : ÉCROU ARTICULE

Fabricant Emile Maurin
Désignation 23-26 : ÉCROU ARTICULE - 23-260-24
Référence 23-260-24
Product selection
Selector Ref d1 d2 (mm) h1 (mm) s1 (mm)
1 23-260-8 M 8 17 14,0 13
2 23-260-10 M 10 21 17,5 16
3 23-260-12 M 12 24 21,5 18
4 23-260-16 M 16 30 28,0 24
5 23-260-20 M 20 36 35,0 30
6 23-260-24 M 24 44 42,5 36
Ref
d1
d2 (mm)
h1 (mm)
s1 (mm)
Product Description

MATIERE

  • Acier classe 10 bruni.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page