2
EMILE MAURIN

22-19 : VÉRIN D'ALIGNEMENT

Fabricant Emile Maurin
Désignation 22-19 : VÉRIN D'ALIGNEMENT - 22-190-125
Ref 22-190-125
Product selection
Selector Ref h1 (mm) h2 (mm) h3 (mm) d1 (mm) l1 (mm) l2 (mm) l3 (mm) 6 pans (mm) f (kN)
1 22-190-63 63 50 20 12 40 63 40 8 40
2 22-190-125 125 100 20 12 115 125 60 14 100
3 22-190-190 190 170 20 12 150 175 80 22 250
Ref
h1 (mm)
h2 (mm)
h3 (mm)
d1 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
6 pans (mm)
f (kN)
Product Description

MATIERE

  • Fonte et acier traité bruni,revenu.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page