4

22-01 : CALE ÉTAGÉE - DIN 6318

Fabricant Emile Maurin
Désignation 22-01 : CALE ÉTAGÉE - DIN 6318 - 22-010-320-80
Ref 22-010-320-80
Product selection
Selector Ref h1 (mm) h2 (mm) h3 (mm) h4 (mm) h5 (mm) h6 (mm) h7 (mm) h8 (mm) h9 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm)
1 22-010-50-50 50 20 15 12,5 50 NA 42,5 42,5 15 12,5
2 22-010-50-80 50 20 15 12,5 80 NA 42,5 42,5 15 12,5
3 22-010-95-55 95 30 15 15 37,5 7,5 57,5 55 50 95,0 90
4 22-010-95-85 95 30 15 15 37,5 7,5 57,5 85 50 95,0 90
5 22-010-140-60 140 30 15 15 37,5 7,5 102,5 60 50 100,0 90
6 22-010-140-90 140 30 15 15 37,5 7,5 102,5 90 50 100,0 90
7 22-010-185-65 185 30 15 15 37,5 7,5 147,5 65 50 105,0 90
8 22-010-230-70 230 30 15 15 37,5 7,5 192,5 70 50 110,0 90
9 22-010-275-75 275 30 15 15 37,5 7,5 237,5 75 50 115,0 90
10 22-010-320-80 320 30 15 15 37,5 7,5 282,5 80 50 120,0 90
Ref
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
h5 (mm)
h6 (mm)
h7 (mm)
h8 (mm)
h9 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
Product Description
MATIERE
- Fonte mécanique peinte.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page