4
EMILE MAURIN

21-10 : BRIDE DROITE - DIN 6314

Fabricant Emile Maurin
Désignation 21-10 : BRIDE DROITE - DIN 6314 - 21-100-22-200
Ref 21-100-22-200
Product selection
Selector Ref l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) h1 (mm) Boulon "T"
1 21-100-7-50 7,0 50 10 20 20 8 10 M6
2 21-100-9-60 9,0 60 13 22 25 10 12 M8
3 21-100-11-80 11,0 80 15 30 30 12 15 M10
4 21-100-14-100 14,0 100 21 40 40 14 20 M12 M14
5 21-100-14-125 14,0 125 21 50 40 14 20 M12 M14
6 21-100-18-125 18,0 125 26 45 50 18 25 M16 M18
7 21-100-18-160 18,0 160 26 65 50 18 25 M16 M18
8 21-100-22-160 22,0 160 30 60 60 22 30 M20 M22
9 21-100-22-200 22,0 200 30 80 60 22 30 M20 M22
10 21-100-26-200 26,0 200 35 80 70 26 30 M24
11 21-100-26-250 26,0 250 35 105 70 26 35 M24
12 21-100-34-250 34,0 250 45 100 80 34 40 M30
13 21-100-34-315 34,0 315 45 130 80 34 50 M30
14 21-100-43-400 43,0 400 100 150 100 43 60 M36 M42
Ref
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
h1 (mm)
Boulon "T"
Product Description

MATIERE

  • Acier traité, peint.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page