2
EMILE MAURIN

16-20 : VIS PAPILLON INOX

Fabricant Emile Maurin
Désignation 16-20 : VIS PAPILLON INOX - 16-200-26-6-25
Ref 16-200-26-6-25
Product selection
Selector Ref d1 (mm) d2 d3 (mm) l1 (mm) l2 (mm) h1 (mm) h2 (mm)
1 16-200-26-5-10 26 M5 10 10 11 10 4,5
2 16-200-26-5-16 26 M5 10 16 11 10 4,5
3 16-200-26-6-16 26 M6 10 16 11 10 4,5
4 16-200-26-6-20 26 M6 10 20 11 10 4,5
5 16-200-26-6-25 26 M6 10 25 11 10 4,5
6 16-200-34-6-20 34 M6 12 20 13 12 5
7 16-200-34-6-25 34 M6 12 25 13 12 5
8 16-200-34-6-30 34 M6 12 30 13 12 5
9 16-200-34-8-16 34 M8 12 16 13 12 5
10 16-200-34-8-20 34 M8 12 20 13 12 5
11 16-200-34-8-30 34 M8 12 30 13 12 5
Ref
d1 (mm)
d2
d3 (mm)
l1 (mm)
l2 (mm)
h1 (mm)
h2 (mm)
Product Description

MATIERE -Inox mat (AFNOR Z 6 CN 18-10,Werk. 1.4308, AISI CF-8).

Produit associé

  • Ecrou papillon 16-18 (Page F 30)
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN