2
EMILE MAURIN

16-18 : ÉCROU PAPILLON INOX

Fabricant Emile Maurin
Désignation 16-18 : ÉCROU PAPILLON INOX - 16-180-34-8
Ref 16-180-34-8
Product selection
Selector Ref d1 (mm) d2 d3 (mm) h1 (mm) h2 (mm) h3 (mm) l1 (mm)
1 16-180-26-5 26 M5 10 10 4,5 8 11
2 16-180-26-6 26 M6 10 10 4,5 8 11
3 16-180-34-6 34 M6 12 12 5 10 12
4 16-180-34-8 34 M8 12 12 5 10 12
Ref
d1 (mm)
d2
d3 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l1 (mm)
Product Description

MATIERE -Inox mat (AFNOR Z 6 CN 18-10,Werk. 1.4308, AISI CF-8).

Produit associé

  • Vis papillon 16-20 (Page F 29)
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page