2
EMILE MAURIN

15-13 : BOUTON CHAMPIGNON - ACIER - TÊTE LISSE

Fabricant Emile Maurin
Désignation 15-13 : BOUTON CHAMPIGNON - ACIER - TÊTE LISSE - 15-131-21-5
Ref 15-131-21-5
Product selection
Selector Ref d1 (mm) d2 (mm) d3 (mm) h1 (mm) h2 (mm) h3 (mm)
1 15-131-21-4 21 M 4 12,5 18,0 10,5 10
2 15-131-21-5 21 M 5 12,5 18,0 10,5 10
3 15-131-25-6 25 M 6 14,5 22,5 14,0 12
4 15-131-25-8 25 M 8 14,5 22,5 14,0 12
5 15-131-31-8 31 M 8 18,5 27,0 17,0 15/17
6 15-131-31-10 31 M 10 18,5 27,0 17,0 15/17
Ref
d1 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
Product Description

MATIERE

  • Acier bruni.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN