2
EMILE MAURIN

15-12 : BOUTON CHAMPIGNON ACIER - TARAUDÉ

Fabricant Emile Maurin
Désignation 15-12 : BOUTON CHAMPIGNON ACIER - TARAUDÉ - 15-121-36
Ref 15-121-36
Product selection
Selector Ref d1 (mm) d2 (mm) d4 (mm) h1 (mm) h2 (mm) l1 (mm)
1 15-121-16 16 M 5 10 18 7 5,0
2 15-121-20 20 M 6 12 24 9 6,0
3 15-121-25 25 M 6 14 29 9 7,0
4 15-121-32 32 M 8 18 37 12 8,0
5 15-121-36 36 M10 20 42 15 10,0
Ref
d1 (mm)
d2 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
l1 (mm)
Product Description

MATIERE

  • Acier tourné bruni.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN