2
EMILE MAURIN

15-12 : BOUTON CHAMPIGNON ACIER - À TIGE FILETÉE

Fabricant Emile Maurin
Désignation 15-12 : BOUTON CHAMPIGNON ACIER - À TIGE FILETÉE - 15-125-20
Ref 15-125-20
Product selection
Selector Ref d1 (mm) d3 (mm) d4 (mm) h1 (mm) l1 (mm)
1 15-125-16 16 M 6 10 18 10
2 15-125-20 20 M 8 12 24 12
3 15-125-25 25 M 8 14 29 14
4 15-125-32 32 M10 18 37 16
5 15-125-36 36 M12 20 42 18
Ref
d1 (mm)
d3 (mm)
d4 (mm)
h1 (mm)
l1 (mm)
Product Description

MATIERE

  • Acier tourné bruni.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page