2
EMILE MAURIN

12101 : SQUARE NUT "Q" TYPE DIN 557-5 - ZINC PLATED

Manufacturer Emile Maurin
Description 12101 : SQUARE NUT "Q" TYPE DIN 557-5 - ZINC PLATED - 121016
Part number 121016
Product selection
Selector Part number d m (mm) s (mm)
1 121014 M4 3,2 7
2 121015 M5 4 8
3 121016 M6 5 10
4 121018 M8 6,5 13
5 1210110 M10 8 17
6 1210112 M12 10 19
Part number
d
m (mm)
s (mm)
Product Description

PRODUITS ASSOCIÉS Modèles : 20211 - 23201

RÉFÉRENCES MEMENTO TECHNIQUE 4.6 Les écrous

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page