2
EMILE MAURIN

12100 : SQUARE NUT "Q" DIN 557-5 TYPE - PLAIN

Manufacturer Emile Maurin
Description 12100 : SQUARE NUT "Q" DIN 557-5 TYPE - PLAIN - 121004
Part number 121004
Product selection
Selector Part number d m (mm) s (mm)
1 121004 M4 3,2 7
2 121005 M5 4 8
3 121006 M6 5 10
4 121008 M8 6,5 13
5 1210010 M10 8,0 17
6 1210012 M12 10 19
7 1210016 M16 13 24
8 1210020 M20 16 30
Part number
d
m (mm)
s (mm)
Product Description

PRODUITS ASSOCIÉS Modèles : 20210 - 23200

RÉFÉRENCES MEMENTO TECHNIQUE 4.6 Les écrous

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page