2
EMILE MAURIN

11-04 : POIGNÉE BOMBÉE TOURNANTE - BOUT LISSE - ALUMINIUM

Fabricant Emile Maurin
Désignation 11-04 : POIGNÉE BOMBÉE TOURNANTE - BOUT LISSE - ALUMINIUM - 11-042-32
Ref 11-042-32
Product selection
Selector Ref d1 (mm) d2 (mm) d4 (mm) l1 (mm) l2 (mm) l3 (mm)
1 11-042-16 16 7 10 49 11 5,5
2 11-042-20 20 8 13 61 13 6,0
3 11-042-25 25 10 16 75 14 8,0
4 11-042-32 32 13 20 95 21 10,5
Ref
d1 (mm)
d2 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
Product Description

MATIERE

  • Corps en aluminium tourné poli
  • Insert en acier zingué.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page