2

11-04 : POIGNÉE BOMBÉE TOURNANTE - BOUT LISSE - ACIER - DIN 98

Fabricant Emile Maurin
Désignation 11-04 : POIGNÉE BOMBÉE TOURNANTE - BOUT LISSE - ACIER - DIN 98 - 11-041-32
Ref 11-041-32
Product selection
Selector Ref d1 (mm) d2 (mm) d4 (mm) l1 (mm) l2 (mm) l3 (mm)
1 11-041-16 16 7 10 49 11 5,5
2 11-041-20 20 8 13 61 13 6,0
3 11-041-25 25 10 16 75 14 8,0
4 11-041-32 32 13 20 95 21 10,5
Ref
d1 (mm)
d2 (mm)
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
Product Description
MATIERE
- Corps en acier tourné zingué
- Insert en acier zingué.
Documentation
Contact the supplier
EMILE MAURIN Mechanical standard elements
EMILE MAURIN
Users Who Downloaded This Product Also Downloaded
Page