2
EMILE MAURIN

10901 : HEXAGON HEAD WOOD SCREW DIN 571 - ZINC PLATED

Manufacturer Emile Maurin
Description 10901 : HEXAGON HEAD WOOD SCREW DIN 571 - ZINC PLATED - 1090110X60
Part number 1090110X60
Product selection
Selector Part number dxL (mm) d s (mm) k (mm) k (mm)
1 109015X25 5x25 M5 8 3,5 3,5
2 109015X30 5x30 M5 8 3,5 3,5
3 109015X35 5x35 M5 8 3,5 3,5
4 109015X40 5x40 M5 8 3,5 3,5
5 109015X50 5x50 M5 8 3,5 3,5
6 109015X60 5x60 M5 8 3,5 3,5
7 109016X25 6x25 M6 10 4,0 4,0
8 109016X30 6x30 M6 10 4,0 4,0
9 109016X35 6x35 M6 10 4,0 4,0
10 109016X40 6x40 M6 10 4,0 4,0
11 109016X45 6x45 M6 10 4,0 4,0
12 109016X50 6x50 M6 10 4,0 4,0
13 109016X60 6x60 M6 10 4,0 4,0
14 109016X70 6x70 M6 10 4,0 4,0
15 109016X80 6x80 M6 10 4,0 4,0
16 109016X90 6x90 M6 10 4,0 4,0
17 109016X100 6x100 M6 10 4,0 4,0
18 109017X30 7x30 M7 12 5,0 5,0
19 109017X35 7x35 M7 12 5,0 5,0
20 109017X40 7x40 M7 12 5,0 5,0
21 109017X45 7x45 M7 12 5,0 5,0
22 109017X50 7x50 M7 12 5,0 5,0
23 109017X60 7x60 M7 12 5,0 5,0
24 109017X70 7x70 M7 12 5,0 5,0
25 109017X80 7x80 M7 12 5,0 5,0
26 109018X25 8x25 M8 13 5,5 5,5
27 109018X30 8x30 M8 13 5,5 5,5
28 109018X35 8x35 M8 13 5,5 5,5
29 109018X40 8x40 M8 13 5,5 5,5
30 109018X45 8x45 M8 13 5,5 5,5
31 109018X50 8x50 M8 13 5,5 5,5
32 109018X60 8x60 M8 13 5,5 5,5
33 109018X65 8x65 M8 13 5,5 5,5
34 109018X70 8x70 M8 13 5,5 5,5
35 109018X80 8x80 M8 13 5,5 5,5
36 109018X90 8x90 M8 13 5,5 5,5
37 109018X100 8x100 M8 13 5,5 5,5
38 109018X120 8x120 M8 13 5,5 5,5
39 109018X140 8x140 M8 13 5,5 5,5
40 109018X150 8x150 M8 13 5,5 5,5
41 1090110X40 10x40 M10 17 7,0 7,0
42 1090110X50 10x50 M10 17 7,0 7,0
43 1090110X60 10x60 M10 17 7,0 7,0
44 1090110X70 10x70 M10 17 7,0 7,0
45 1090110X80 10x80 M10 17 7,0 7,0
46 1090110X90 10x90 M10 17 7,0 7,0
47 1090110X100 10x100 M10 17 7,0 7,0
48 1090110X110 10x110 M10 17 7,0 7,0
49 1090110X120 10x120 M10 17 7,0 7,0
50 1090110X130 10x130 M10 17 7,0 7,0
51 1090110X140 10x140 M10 17 7,0 7,0
52 1090110X160 10x160 M10 17 7,0 7,0
53 1090112X50 12x50 M12 19 8,0 8,0
54 1090112X60 12x60 M12 19 8,0 8,0
55 1090112X70 12x70 M12 19 8,0 8,0
56 1090112X80 12x80 M12 19 8,0 8,0
57 1090112X90 12x90 M12 19 8,0 8,0
58 1090112X100 12x100 M12 19 8,0 8,0
59 1090112X120 12x120 M12 19 8,0 8,0
60 1090112X140 12x140 M12 19 8,0 8,0
61 1090112X160 12x160 M12 19 8,0 8,0
62 1090112X180 12x180 M12 19 8,0 8,0
63 1090114X80 14x80 M14 22 9,3 9,3
64 1090114X100 14x100 M14 22 9,3 9,3
65 1090114X120 14x120 M14 22 9,3 9,3
66 1090114X140 14x140 M14 22 9,3 9,3
67 1090114X160 14x160 M14 22 9,3 9,3
68 1090114X180 14x180 M14 22 9,3 9,3
69 1090116X100 16x100 M16 24 10,0 10,0
70 1090116X120 16x120 M16 24 10,0 10,0
71 1090116X140 16x140 M16 24 10,0 10,0
72 1090116X160 16x160 M16 24 10,0 10,0
73 1090116X180 16x180 M16 24 10,0 10,0
Part number
dxL (mm)
d
s (mm)
k (mm)
k (mm)
Product Description

RÉFÉRENCES MEMENTO TECHNIQUE 11.22 Performance des modes d'entraînement des vis : formes et empreinte NFE 25-031

Documentation
Contact the supplier