2
EMILE MAURIN

10701 : CUP SQUARE NECK HEAD BOLT DIN 603 / 555 - ZINC PLATED

Manufacturer Emile Maurin
Description 10701 : CUP SQUARE NECK HEAD BOLT DIN 603 / 555 - ZINC PLATED - 1070110X220
Part number 1070110X220
Product selection
Selector Part number d (mm) k (mm) f (mm) dk (mm) dk (mm)
1 107015X16 M5 3 3,5 13 13,55
2 107015X20 M5 3 3,5 13 13,55
3 107015X25 M5 3 3,5 13 13,55
4 107015X30 M5 3 3,5 13 13,55
5 107015X35 M5 3 3,5 13 13,55
6 107015X40 M5 3 3,5 13 13,55
7 107015X50 M5 3 3,5 13 13,55
8 107015X60 M5 3 3,5 13 13,55
9 107015X70 M5 3 3,5 13 13,55
10 107016X16 M6 3,5 4 16 16,55
11 107016X20 M6 3,5 4 16 16,55
12 107016X25 M6 3,5 4 16 16,55
13 107016X30 M6 3,5 4 16 16,55
14 107016X35 M6 3,5 4 16 16,55
15 107016X40 M6 3,5 4 16 16,55
16 107016X45 M6 3,5 4 16 16,55
17 107016X50 M6 3,5 4 16 16,55
18 107016X55 M6 3,5 4 16 16,55
19 107016X60 M6 3,5 4 16 16,55
20 107016X65 M6 3,5 4 16 16,55
21 107016X70 M6 3,5 4 16 16,55
22 107016X75 M6 3,5 4 16 16,55
23 107016X80 M6 3,5 4 16 16,55
24 107016X90 M6 3,5 4 16 16,55
25 107016X100 M6 3,5 4 16 16,55
26 107017X30 M7 4,5 5 18 18
27 107017X35 M7 4,5 5 18 18
28 107017X40 M7 4,5 5 18 18
29 107017X45 M7 4,5 5 18 18
30 107017X50 M7 4,5 5 18 18
31 107017X55 M7 4,5 5 18 18
32 107017X60 M7 4,5 5 18 18
33 107017X65 M7 4,5 5 18 18
34 107017X70 M7 4,5 5 18 18
35 107017X80 M7 4,5 5 18 18
36 107017X90 M7 4,5 5 18 18
37 107017X100 M7 4,5 5 18 18
38 107018X16 M8 4,5 5 20 20,65
39 107018X20 M8 4,5 5 20 20,65
40 107018X25 M8 4,5 5 20 20,65
41 107018X30 M8 4,5 5 20 20,65
42 107018X35 M8 4,5 5 20 20,65
43 107018X40 M8 4,5 5 20 20,65
44 107018X45 M8 4,5 5 20 20,65
45 107018X50 M8 4,5 5 20 20,65
46 107018X55 M8 4,5 5 20 20,65
47 107018X60 M8 4,5 5 20 20,65
48 107018X65 M8 4,5 5 20 20,65
49 107018X70 M8 4,5 5 20 20,65
50 107018X75 M8 4,5 5 20 20,65
51 107018X80 M8 4,5 5 20 20,65
52 107018X90 M8 4,5 5 20 20,65
53 107018X100 M8 4,5 5 20 20,65
54 107018X110 M8 4,5 5 20 20,65
55 107018X120 M8 4,5 5 20 20,65
56 107018X130 M8 4,5 5 20 20,65
57 107018X140 M8 4,5 5 20 20,65
58 107018X150 M8 4,5 5 20 20,65
59 107018X160 M8 4,5 5 20 20,65
60 107018X180 M8 4,5 5 20 20,65
61 107018X200 M8 4,5 5 20 20,65
62 1070110X20 M10 5 6 24 24,65
63 1070110X25 M10 5 6 24 24,65
64 1070110X30 M10 5 6 24 24,65
65 1070110X35 M10 5 6 24 24,65
66 1070110X40 M10 5 6 24 24,65
67 1070110X45 M10 5 6 24 24,65
68 1070110X50 M10 5 6 24 24,65
69 1070110X60 M10 5 6 24 24,65
70 1070110X70 M10 5 6 24 24,65
71 1070110X80 M10 5 6 24 24,65
72 1070110X90 M10 5 6 24 24,65
73 1070110X100 M10 5 6 24 24,65
74 1070110X110 M10 5 6 24 24,65
75 1070110X120 M10 5 6 24 24,65
76 1070110X130 M10 5 6 24 24,65
77 1070110X140 M10 5 6 24 24,65
78 1070110X150 M10 5 6 24 24,65
79 1070110X160 M10 5 6 24 24,65
80 1070110X180 M10 5 6 24 24,65
81 1070110X200 M10 5 6 24 24,65
82 1070110X220 M10 5 6 24 24,65
83 1070110X225 M10 5 6 24 24,65
84 1070110X240 M10 5 6 24 24,65
85 1070110X250 M10 5 6 24 24,65
86 1070110X260 M10 5 6 24 24,65
87 1070110X280 M10 5 6 24 24,65
88 1070110X300 M10 5 6 24 24,65
89 1070112X35 M12 6,5 8 30 24,65
90 1070112X40 M12 6,5 8 30 30,65
91 1070112X45 M12 6,5 8 30 30,65
92 1070112X50 M12 6,5 8 30 30,65
93 1070112X60 M12 6,5 8 30 30,65
94 1070112X70 M12 6,5 8 30 30,65
95 1070112X80 M12 6,5 8 30 30,65
96 1070112X90 M12 6,5 8 30 30,65
97 1070112X100 M12 6,5 8 30 30,65
98 1070112X110 M12 6,5 8 30 30,65
99 1070112X120 M12 6,5 8 30 30,65
100 1070112X130 M12 6,5 8 30 30,65
101 1070112X140 M12 6,5 8 30 30,65
102 1070112X150 M12 6,5 8 30 30,65
103 1070112X160 M12 6,5 8 30 30,65
104 1070112X180 M12 6,5 8 30 30,65
105 1070112X200 M12 6,5 8 30 30,65
106 1070112X220 M12 6,5 8 30 30,65
107 1070112X225 M12 6,5 8 30 30,65
108 1070112X240 M12 6,5 8 30 30,65
109 1070112X250 M12 6,5 8 30 30,65
110 1070112X260 M12 6,5 8 30 30,65
111 1070112X280 M12 6,5 8 30 30,65
112 1070112X300 M12 6,5 8 30 30,65
113 1070114X80 M14 9 9 32 32
114 1070114X90 M14 9 9 32 32
115 1070114X100 M14 9 9 32 32
116 1070114X120 M14 9 9 32 32
117 1070114X140 M14 9 9 32 32
118 1070114X160 M14 9 9 32 32
119 1070114X180 M14 9 9 32 32
120 1070114X200 M14 9 9 32 32
121 1070114X225 M14 9 9 32 32
122 1070114X250 M14 9 9 32 32
123 1070114X280 M14 9 9 32 32
124 1070114X300 M14 9 9 32 32
125 1070116X50 M16 8,5 12 38 38,8
126 1070116X120 M16 8,5 12 38 38,8
127 1070116X140 M16 8,5 12 38 38,8
128 1070116X160 M16 8,5 12 38 38,8
129 1070116X180 M16 8,5 12 38 38,8
130 1070116X200 M16 8,5 12 38 38,8
131 1070116X225 M16 8,5 12 38 38,8
132 1070116X250 M16 8,5 12 38 38,8
133 1070116X280 M16 8,5 12 38 38,8
134 1070116X300 M16 8,5 12 38 38,8
Part number
d (mm)
k (mm)
f (mm)
dk (mm)
dk (mm)
Product Description

PRODUITS ASSOCIÉS Modèle : 70501

RÉFÉRENCES MEMENTO TECHNIQUE 5.0 Vis, goujons et tiges filetées 5.1 Ecrous en acier

Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page