1

Standard planetary gear reducers LC 120_12.7…19 40 50 95

Manufacturer EL.MORE
Description Standard planetary gear reducers LC 120_12.7…19 40 50 95
Part number LC 120_12.7...19 40 50 95
Product selection
Selector Part number D N (mm) N1 (mm) N2 (mm) N3 (mm) N4 (mm) LF (mm) L3 (mm)
1 LC 120_12.7...19 40 50 95 ≤ 19 mm 50 95 100 5 M6x14 28 40
Part number
D
N (mm)
N1 (mm)
N2 (mm)
N3 (mm)
N4 (mm)
LF (mm)
L3 (mm)
Documentation
Contact the supplier
EL.MORE Drive and Motion Components
EL.MORE GmbH