1

Standard planetary gear reducers LC 070_6…9 25 25 25…40 39…56

Manufacturer EL.MORE
Description Standard planetary gear reducers LC 070_6…9 25 25 25…40 39…56
Part number LC 070_6...9 25 25 25...40 39...56
Product selection
Selector Part number D N (mm) N1 (mm) N2 (mm) N3 (mm) N4 (mm) LF (mm) L3 (mm)
1 LC 070_6...9 25 25 25...40 39...56 ≤ 9 mm 25…40 39…56 65 4 4.5 25 25
Part number
D
N (mm)
N1 (mm)
N2 (mm)
N3 (mm)
N4 (mm)
LF (mm)
L3 (mm)
Documentation
Contact the supplier
EL.MORE Drive and Motion Components
EL.MORE GmbH