Top Cover

• 0.75 mm sheet steel, pre-galvanised

Manufacturer ELMA ELECTRONIC AG
Description Top Cover - 240mm Depth - solid
Part number 10-920-00
Depth mm 240
Depth inch 9.45
Perforation solid
Product selection
Selector Part number Description Depth mm Depth inch Perforation Air Passage mm³ Air Passage sq. inch
1 10-920-00 Top Cover - 240mm Depth - solid 240 9.45 solid
2 10-920-01 Top Cover - 240mm Depth - perforated 240 9.45 perforated 18095 28.04
3 10-920-10 Top Cover - 360mm Depth - solid 360 14.17 solid
4 10-920-11 Top Cover - 360mm Depth - perforated 360 14.17 perforated 21714 33.65
Part number
Description
Depth mm
Depth inch
Perforation
Air Passage mm³
Air Passage sq. inch
Product Description

• 0.75 mm sheet steel, pre-galvanised
• With or without air perforation

Documentation
Contact the supplier
ELMA ELECTRONIC AG Elma electronic is a global manufacturer of products to house electronic systems and create embedded computing platforms.
ELMA ELECTRONIC AG