1

Slimkit 10 Basic Tray

front / rear panel, top cover

Manufacturer ELMA ELECTRONIC AG
article description Slimkit 10 Basic Tray - 240mm Depth - solid
Part No. 10-91100-00
Height 1 HE
Depth mm 240
Depth inch 9.45
Perforation solid
Product selection
Selector Part No. article description Height Depth mm Depth inch Perforation Air Passage mm³ Air Passage sq. inch
1 10-91100-00 Slimkit 10 Basic Tray - 240mm Depth - solid 1 HE 240 9.45 solid
2 10-91101-00 Slimkit 10 Basic Tray - 240mm Depth - perforated 1 HE 240 9.45 perforated 18095 28.04
3 10-91110-00 Slimkit 10 Basic Tray - 360mm Depth - solid 1 HE 360 17.17 solid
4 10-91111-00 Slimkit 10 Basic Tray - 360mm Depth - perforated 1 HE 360 17.17 perforated 21714 33.65
Part No.
article description
Height
Depth mm
Depth inch
Perforation
Air Passage mm³
Air Passage sq. inch
Product Description

• 19" EMC chassis 1 U
• Basic model can be transformed into a complete case by adding a rear
panel, top cover as well as a mounting chassis
• Design allows numerous combinations to be assembled according to
the application
• Hard and wear resistant aluminium front panel
• With or without perforations for optimised thermal solution
• EMC-Slimkit 10 can be presented in a number of attractive finishes
for individual product tailoring
Technical features
• 19" chassis with excellent EMC feature
• Front panel: aluminium, frame construction: sheet steel, pre-galvanised
• Vibration-proof
• EMC shielding without gaskets is standard
• Fast assembly
• Easy access
• Front- and rear panel can be removed for easy machining
Applications
• Accommodates flat components
• Slim test equipment
• Controls
• Telecommunication equipment
• Audio and radio equipment
• Signal Converters

Contact the supplier
ELMA ELECTRONIC AG Elma electronic is a global manufacturer of products to house electronic systems and create embedded computing platforms.
ELMA ELECTRONIC AG