Front Panel

- With / without handles - different colours

Manufacturer ELMA ELECTRONIC AG
article description Front Panel - Clear anodised with Handle
Part number 10-46100-00
Height 1 U
Front Clear anodised
Handles yes
Product selection
Selector Part number article description Height Front Handles
1 10-46100-00 Front Panel - Clear anodised with Handle 1 U Clear anodised yes
2 10-451-00 Front Panel - Clear anodised without Handle 1 U Clear anodised no
3 10-46160-00 Front Panel - black powder coated - with Handle 1 U Black powder coated yes
4 10-451-60 Front Panel - black powder coated - without Handle 1 U Black powder coated no
5 10-46130-00 Front Panel - light grey powder coated - with Handle 1 U Light grey powder coated yes
6 10-451-30 Front Panel - light grey powder coated - without Handle 1 U Light grey powder coated no
Part number
article description
Height
Front
Handles
Product Description

• 1.0 mm aluminium
• Rear: conductive, front: clear anodised / powder coated black (RAL 9005) /
powder coated light grey (RAL 7035)
• With or without black handles
• Customised front panel upon request

Contact the supplier
ELMA ELECTRONIC AG Elma electronic is a global manufacturer of products to house electronic systems and create embedded computing platforms.
ELMA ELECTRONIC AG